|
EPD Extension Kit for MSP430 LaunchPad
|
The definition of LED on host kit. More...
#include <Pervasive_Displays_small_EPD.h>Go to the source code of this file.
Macros | |
| #define | LED_DISABLE 1 |
| #define | LED_Port P1 |
| #define | LED_Red_Pin BIT0 |
| #define | LED_Green_Pin BIT6 |
| #define | LED_OUT P1OUT |
| #define | LED_IN P1IN |
Functions | |
| void | LED_init (void) |
| void | LED_ON (void) |
| void | LED_OFF (void) |
| void | LED_Trigger (void) |
The definition of LED on host kit.
Copyright (c) 2012-2013 Pervasive Displays Inc. All rights reserved.
Authors: Pervasive Displays Inc.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
1.8.3.1